IESNA:LM-63-2002
[TEST]P1199731
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-735-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9533
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1099.3 1522 1855.2 2102.1 2279.7 2397.5 2431.8 2412.3 2455.5 2694.7
3073.5 3508 3924.2 4286.5 4592.5 4866 5027.6 5075 4989.7 4741.1
4259.8 3384.9 2720.1 2217.5 1368.6 770.7 532.2 386.6 297.2 241.5
203.6 113.1 70.4 4.1 0 0 0
1099.3 1531.4 1863.5 2106.8 2295.1 2414.7 2450.2 2440.7 2482.7 2689.9
3052.2 3504.5 3933.7 4296.5 4602.6 4863.1 5040.1 5096.9 5011.1 4767.8
4304.8 3448.8 2720.1 2244.2 1426.1 792.1 542.8 391.9 300.7 245.1
208.4 104.2 72.8 9.5 0 0 0
1099.3 1517.8 1848.1 2100.9 2293.3 2424.7 2488.7 2486.9 2518.8 2693.5
3016.1 3419.8 3819.4 4172.2 4459.9 4671.9 4876.7 4978.5 4957.2 4780.8
4424.4 3860.9 3055.2 2457.9 1829.8 972 612.1 435.1 332.1 269.3
230.3 187.1 148.6 114.3 52.1 0 0
1099.3 1491.8 1819.7 2074.9 2283.2 2447.2 2540.8 2569.2 2588.1 2704.7
2955.1 3273 3656 3981 4248.6 4458.7 4641.7 4785.5 4823.4 4752.4
4525 4136.1 3570.2 2913.1 2279.1 1639.8 1020.6 623.3 409.6 303.1
252.2 209 168.1 121.4 42 1.2 0
1099.3 1452.7 1767.6 2025.1 2250.1 2445.4 2586.9 2670.4 2705.9 2775.2
2937.4 3190.1 3503.9 3792.8 4047.9 4261.6 4450.5 4612.1 4722.2 4751.2
4680.7 4486 4105.9 3556 2930.3 2278.5 1579.4 937.1 553.5 367
287.7 242.7 186.5 127.9 44.4 0 0
1099.3 1427.2 1717.9 1968.9 2204.5 2416.4 2601.7 2737.3 2827.3 2895.3
2995.4 3167.7 3415.7 3686.2 3951.4 4185.3 4394.8 4551.7 4683.1 4790.8
4876.1 4860.1 4754.7 4503.7 4056.8 3455.9 2751.5 1995 1231.3 728.1
467.7 296 149.2 63.9 18.4 1.8 0
1099.3 1365.1 1636.2 1877.7 2107.4 2331.2 2541.9 2730.8 2875.8 2995.4
3099.6 3217.4 3370.7 3591.5 3844.3 4129 4391.3 4644.6 4862.5 5057.8
5247.8 5456.8 5548 5604.2 5568.7 5297 4766 3933.7 2856.9 1731.5
812.2 380 174 65.7 18.9 3.6 0
1099.3 1306.5 1513.7 1732.7 1942.3 2156.6 2366.7 2569.8 2763.9 2940.3
3096.6 3248.8 3393.2 3535.9 3692.1 3884.5 4123.1 4381.2 4648.8 4930.5
5236 5726.2 6044.6 6244.7 6447.2 6560.3 6489.8 6134.6 5428.4 4408.4
3070 1806.7 695.6 236.2 55.1 4.7 0
1099.3 1241.4 1386.4 1543.9 1720.3 1896.1 2089.7 2265.5 2440.1 2613
2795.3 2975.9 3159.4 3359.5 3560.7 3767.9 4007.1 4285.3 4582.5 4935.3
5333.1 6031 6506.4 6889.4 7354.1 7948.4 8544 8859.5 8631 7622.3
5732.1 3210.3 1112.9 268.2 36.1 1.8 0
1099.3 1220.6 1345.6 1498.9 1662.3 1828 2002.6 2166 2335.9 2506.4
2681 2853.9 3040.4 3229.8 3440 3651.3 3894 4175.2 4473.5 4824
5237.2 5890.7 6473.2 6865.1 7373.6 8031.3 8711.5 9139.5 8965.4 7983.4
5968.9 3276 1057.3 246.3 39.1 2.4 0
1099.3 1155.5 1230.1 1321.9 1425.5 1542.1 1661.7 1778.9 1902 2032.2
2165.4 2299.2 2437.2 2588.7 2757.4 2944.5 3149.3 3380.8 3641.8 3944.3
4338.6 4894.4 5285.7 5668.1 6128.7 6603.5 7006 7083 6688.7 5694.2
3959.7 1757 340.4 60.4 11.8 4.1 0
1099.3 1114.1 1147.8 1195.2 1255 1321.9 1387 1451.5 1523.1 1589.4
1665.8 1739.2 1811.4 1898.5 1991.4 2108 2282.1 2495.2 2728.4 2959.9
3278.9 3626.4 3843.1 4066.9 4227.9 4348 4334.4 4081.7 3630 2946.3
1906.2 729.3 140.3 24.3 8.3 3 0
1099.3 1072.7 1060.8 1064.4 1072.7 1080.4 1085.1 1091.6 1090.4 1084.5
1079.8 1072.7 1070.9 1075.6 1074.4 1076.2 1134.8 1262.1 1401.2 1539.1
1651.6 1675.3 1649.8 1541.5 1366.3 1172.7 904.5 612.1 400.2 243.9
124.3 52.1 21.9 7.1 1.2 0 0
1099.3 988.6 892.7 808.6 733.5 658.9 581.3 508.5 439.8 379.5
329.1 292.4 278.8 284.7 293.6 300.7 297.2 301.9 332.1 362.9
374.7 360.5 297.8 211.3 139.1 89.4 68.7 56.8 45.6 34.3
23.7 13 6.5 2.4 0 0 0
1099.3 906.3 744.1 602 484.8 402.5 345.1 310.8 286.5 265.8
246.9 229.7 213.1 207.2 212.5 221.4 229.1 229.7 217.3 199.5
175.2 148 123.1 100 82.3 69.9 59.8 50.3 39.1 28.4
18.4 8.3 4.1 1.2 0 0 0
1099.3 839.4 624.5 461.1 363.5 319.7 297.2 278.8 260.5 241.5
223.8 206.6 191.2 177 167.5 164 162.8 162.2 161.6 159.8
155.7 143.8 125.5 104.2 82.9 63.3 52.1 43.8 34.9 25.5
13.6 7.1 3.6 0 0 0 0
1099.3 777.3 528.6 378.9 322 298.4 280 261.7 243.3 224.9
207.2 190.6 175.2 161 146.8 135 126.7 120.8 117.8 117.2
116 112.5 98.3 80.5 66.3 59.8 52.1 43.2 32 20.7
12.4 5.9 2.4 0 0 0 0
1099.3 732.9 466.5 343.3 307.8 288.3 269.3 251 232.1 212.5
193.6 177.6 162.2 148.6 137.3 129.6 116 106.6 101.8 97.7
90 84.7 79.3 74.6 69.3 63.3 55.1 45.6 36.7 29
21.3 11.8 1.8 0 0 0 0
1099.3 690.8 422.1 329.1 301.9 281.2 261.7 241.5 223.2 203.6
185.3 168.1 153.3 142.1 133.2 124.3 114.3 110.1 106 95.3
90.6 87 84.1 81.1 76.4 69.3 60.4 50.3 43.2 35.5
26.6 16 1.2 0 0 0 0
1099.3 669.5 399.6 324.4 298.4 276.5 255.1 236.2 217.8 198.3
179.4 162.8 149.2 137.9 129.1 121.9 112.5 106 99.5 93.5
89.4 86.4 84.1 80.5 75.8 66.9 53.3 45.6 38.5 30.8
21.3 8.9 0 0 0 0 0
1099.3 668.3 391.9 319.1 294.8 272.3 250.4 230.9 211.9 193.6
175.2 159.8 148 137.9 129.1 121.9 112.5 105.4 99.5 94.1
90.6 87.6 84.1 79.9 72.8 60.4 42.6 36.1 29 21.3
13 3 0 0 0 0 0
1099.3 667.2 390.7 317.9 293.6 271.1 249.8 230.3 211.3 193
174.6 159.8 147.4 137.9 129.1 121.9 112.5 104.8 99.5 94.1
90.6 87.6 84.1 79.9 72.8 59.2 41.4 34.9 27.8 20.1
11.2 2.4 0 0 0 0 0
